??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-0000-2D-168-ES64N9-300
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M414-0000-2D-168-ES64N9-300
VERF
Availability
Available
BC
Order code
BCC0K78
TC
Artikelbezeichnung
BCC M414-0000-2D-168-ES64N9-300
PX
Product view
56288_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, D-coded, Interface = Ethernet/IP, Cable = TPE Shielded teal, 30 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 24 AWG, Cable temperature, flexible routing = -40...80 °C, Operating voltage Ub = 60 VDC, Rated current (40 °C) = 1.5 A, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.